IESNA:LM-63-2002
[TEST]P1590894
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2512-631-11)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]9/7/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]14CGTX-20-L93050-W2A-4500K
[LUMINAIRE]1X4 2000 LUMEN CGTX TROFFER WITH VividTune LEDS AT 4500K CCT
[LAMP]4500K CCT, 90 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4500K
[_SEARCH_APPLICATION]  Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2220
TILT=NONE
1 -1 1 37 5 1 1 1 4 0
1 1 19.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
755.1 754 750.9 748.8 742.5 735.2 725.8 714.4 702.9 691.4
674.7 658.1 641.4 622.6 601.7 581.9 557.9 535 510 484.9
459.9 432.8 404.6 378.6 348.3 320.2 285.8 257.6 226.3 197.1
164.8 134.5 104.3 78.2 48 21.9 0
755.1 751.9 750.9 747.8 742.5 735.2 725.8 715.4 705 691.4
675.8 660.1 641.4 623.6 602.8 583 559 537.1 512.1 487
461 433.8 404.6 376.5 347.3 318.1 285.8 256.6 224.2 194
162.7 133.5 104.3 75.1 46.9 19.8 0
755.1 751.9 747.8 745.7 739.4 732.1 724.8 713.3 702.9 689.3
674.7 659.1 641.4 621.6 601.7 579.8 557.9 535 510 486
458.9 430.7 401.5 374.4 344.2 315 282.6 253.4 221.1 191.9
160.6 131.4 102.2 73 45.9 19.8 0
755.1 756.1 751.9 748.8 744.6 738.4 729 718.5 705 691.4
677.9 660.1 640.3 620.5 600.7 579.8 557.9 534 507.9 482.9
454.7 427.6 400.5 371.3 341 309.7 280.5 250.3 218 187.7
157.5 128.3 99.1 70.9 43.8 18.8 0
755.1 755.1 754 748.8 744.6 737.3 726.9 719.6 705 693.5
676.8 660.1 640.3 622.6 601.7 579.8 556.9 531.9 507.9 481.8
454.7 427.6 399.4 370.2 341 310.8 277.4 249.3 218 187.7
155.4 126.2 98 69.9 42.8 18.8 0
